??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Preview - Generation
Preview
Formats
Files
3D
Dimension
2D

CAD model selection
23211.0020 Sub-Part Clamp
HELP_VARIABLE
Company
Halder
Description
23211. - Sub-Part Stop
Bill of material
23211.0020 Sub-Part Clamp
BESTNR
Ref. No.
23211.0020
AUS
Version
Sub-Part Stop
S
Clamping force
20 kN
D
Torque max.
50 Nm
G
Weight
4500 g
Embedded user actions